Part Number: ADS5474-SP
Other Parts Discussed in Thread: ADS5463-SP, ADS5400-SP, ADS5444-SP
Hello,
Can you check the characterization data for the ADS5474-SP?
One of our customers plans to running this converter at 200MSPS. However, all the current consumption specifications in the datasheet are measured at 400MSPS.
We would like to fill in this table:
|
Power Supply |
Sample Rate = 400 MSPS |
Sample Rate = 200 MSPS |
||
|
Typical Current |
Maximum Current |
Typical Current |
Maximum Current |
|
|
DVDD3 (3.3v) |
0.075A |
0.085A |
? |
? |
|
AVDD3 (3.3v) |
0.185A |
0.210A |
? |
? |
|
AVDD5 (5v) |
0.338A |
0.380A |
? |
? |
|
Total Power |
2.548W |
2.874W |
? |
? |
Regards,
Ryan B.