Part Number: ADS54J66
DEARS.
We designed a board to which ADS54J66 was applied.
The value of the register that meets the following conditions is necessary.
Real input.
Device Clock : 153.6M
SYSREF : 9.6M, Duty 50%
Line Rate : 3.072Gbps
Subclass 1
LMFS : 4421, K=16
Thank you.