Part Number: ADS4126
I used
[ power on state ]
OE = high pull up 4.7k 1.8V
DFS = 1.125 V (R dividing)
Reset = pull up 10K 1.8V ( FPGA Power on to '0' )
Clkp/Clkm = 100 Mhz
SEN = FPGA Power on to '1'
SCLK = FPGA Power on to '1'
SDATA = FPGA Power on to '0'
[ step 1 ]
Reset = 1 pulse 200 ns ( 0 to 1 to 0 : FPGA control )
[ step 2 ]
Serial Data : 0x4208
Serial Data : 0x2503
Serial Data : 0x0001
Serial Data : 0x2503
Read Serial data : 0x00 ( oscilloscope Check 0 out)
ADC data : 0x10X (no test pattern 0x10101010 )
Test Pattern or ReadOut functions is not working...