Part Number: DAC161P997
Other Parts Discussed in Thread: TIDA-00648, DAC161S997, MSP430F5172, XTR115
Hello,
I cant set the Iout of DAC lower then 5mA or higher then 16mA.
const Timer_A_ContinuousModeConfig Fast_Mode =
{
TIMER_A_CLOCKSOURCE_SMCLK, // ACLK Clock Source
TIMER_A_CLOCKSOURCE_DIVIDER_48, // ACLK/1 = 32.768khz
TIMER_A_TAIE_INTERRUPT_ENABLE, // Enable Overflow ISR
TIMER_A_DO_CLEAR // Clear Counter
};
int main(){
MAP_Timer_A_configureContinuousMode(TIMER_A0_BASE, &Fast_Mode);
MAP_Interrupt_enableSleepOnIsrExit();
MAP_Interrupt_enableInterrupt(INT_TA0_N);
MAP_Timer_A_startCounter(TIMER_A0_BASE, TIMER_A_CONTINUOUS_MODE);
Setup_DAC161 (DAC161_STD_ERR_CONFIG_MASKED, 0, 21800);
while (1)
{
MAP_PCM_gotoLPM0();
}
}
void TA0_N_IRQHandler(void){
MAP_Timer_A_clearInterruptFlag(TIMER_A0_BASE);
DAC161_Set_Out_Value((int)(x * 2730));
dacStatus = DAC161_Read_Status();
DAC161_Nop();
}