Hi,
I would like to ask recommendations for ADC with following capability:
- Input Frequency Response 0.01Hz - 100Hz or above with almost no attenuation
- 24 bit data output or above
- at least 50 SPS or above
- I wouldn't mind multiple analog inputs as long as simultaneous sampling
- Can measure Analog voltage of at least 0 - 5V
- PGA of 1, 2, 32, and 64 or above.
Thanks