Part Number: ADS131E08
Other Parts Discussed in Thread: OPA2325, OPA320, PGA112, PGA2500, ADS131E04, ADS131A04, ADS1274
We are working on New project called 4-Channel ADC card
Please suggest me relevant part for following section. The Requirements are
1). Low Noise Amplifier spec.
Voltage Noise : 10 nV/√Hz
Current Noise : 1 fA /√Hz
Very low input bias current
Fixed Gain : 40 dB
2). Charge Amplifier spec.
Voltage Noise : 10 nV/√Hz
Current Noise : 1 fA /√Hz
Very low input bias current
Fixed Gain : 40 dB
3). Programmable Gain Amplifier spec.
Variable gain of 0 to 60 dB with minimum gain step variation 1dB.
Minimum Supply Voltage : ±2.5V
4). Anti-aliasing Filter spec
4 or 8th order Elliptical LPF Filter or Butter-worth LPF Filter with unity gain
Cutoff frequency: 4 kHz
5). 4-Channel 24-bit ADC spec
24-Bit resolution
Support Simultaneously-Sampling
support minimum Sampling rate : 12.8 kHz
Suggest me the op-amp, PGA & 24-Bit ADC relevant part for above specification.
Hereby enclosed our project Block diagram for your reference.
4 channel Data Acquisition Card block diagram.pdf
Note:- Supply Voltage for all op-amp signal conditioning section work with ±2.5V or ±5V
Regards
Lakshmanan V