Part Number: DAC38RF80
Other Parts Discussed in Thread: ADC12DJ3200, , TPSM84824, TIDA-01027
Hi TI,
We are designing data acquistion boards with ADC12DJ3200 and DAC38RF80 for our customer.
We are using three Nos. of ADC12DJ3200 and three Nos. of DAC38RF80.
We are designing sepearate boards for ADCs and DACs.
We have selected TPSM84824 series regulators for all power supplies for both ADC and DAC boards after taking reference from TI reference design TIDA-01027, although TIDA-01027 design is USED for ADC12DJ3200.
ADC and DAC boards will be prototype boards and we will be evaluating all the available modes of ADC and DAC.
Now, power consumption of ADCs and DACs is differernt for different modes.
For DAC38RF80 ,for MODE1: current consumption for 1v digital supply VDDDIG1 is Typical: 1478mA and Max: 2290mA. So if we take Maximum current consumption rating , then for three DACs it is 6.87A.
And for MODE3: current consumption for 1v digital supply is Typical: 2253mA and maximum current rating is not given in datasheet for this mode. So for typical current consumption rating , current for three DACs is 6.759A.
If we see difference between typical and maximum current in MODE1, it is 812mA for 1 DAC and 2.436A for three DACs.
So my questions are:
1. What is the maximum current rating for 1v digital supply in MODE3 for DAC38RF80?
2. Is TPSM84824 good choice for three DAC38RF80?
3. Will single TPSM84824 be able to handle current requirements for three DAC38RF80 1v digital supply VDDDIG1.?
Ambient temperature wll be around 45 degree celcius and DAC and ADC boards will be in chassis(inlet and outlet fans will be installed on chassis).
Thanks,
Lalit