Part Number: ADC12D1800RF
Other Parts Discussed in Thread: ADC12D1800
Customer wants to decide using ADC12D1800RF or ADC12D1800 for their project requiring 50dB dynamic range. They require SNR, SFDR plot for both devices at below frequencies for finalizing.
a) 1.5 GHz
b) 2.0 GHz
c) 2.5 GHz
Input signal amplitude for test: -1dBFs & -51dBFs at each frequencies.
So, in total 12 plots (6 for each ADC) are requested here.
Appreciate your help with the plots.