"These units are intendedfor engineeringevaluationonly and are tested to temperature rating of 25°C only. These units are not suitablefor qualification, production,radiation testing or flight use. Parts are not warrantedfor performanceon full MIL specified temperature range of of -55 deg C to 125 deg C) or operating life.