Part Number: DDC232
Dello,
in our application we have two DDC232C connected in daisy chain mode.
The configuration of the register and the readback of the configuration works correctly (data and pattern for both devices).
We are working in the 20-Bit Output mode with a conversion time of 50hz, a data clock rate of less than 2MHz and a master clock of 4.8MHz.
In the data readback, the diagnostic mode seems not working correctly.
In the attached file, you can find the data coming from the convertesrs with input floating and for both cases of diagnostic mode enabled and disabled.
With the diagnostic mode enabled we should have a complete "0" data or the behaviour we have is correct?
Any clue???
Thanks