Part Number: TLA2024
Other Parts Discussed in Thread: ADS1015, ADS1115
Hi,
My important customer cannot find many electrical tolerances described for full temp range, all gain levels, or all data rates, but only for +25C, +/-2V and 128 SPS.
- Can you please help him to clarify the chip better in order for him to assess its usefulness for a PTC100/PTC1000 reading application?
He has four questions. His own words:
" Several essential datasheet specifications of the TLA2024 are applicable only to one particular data rate, one particular FSR setting and at room temperature.
In order to predict the IC's performance under real usage conditions, I need a bit more information according to the following questions:
7.5 Electrical Characteristics
General datasheet conditions: minimum and maximum specifications apply from TA = –40°C to +85°C; typical specifications are at TA = 25°C; all
specifications are at VDD = 3.3 V, data rate = 128 SPS, and FSR = ±2.048 V (unless otherwise noted)
SYSTEM PERFORMANCE
- Datasheet specification, min: Resolution (no missing codes) 12 Bits.
Question 1: This hopefully applies to all gain settings and not only to the overall mentioned one, even though it is not "otherwise noted" - or? - Datasheet specification, typ: INL Integral nonlinearity(2) 1 LSB
Datasheet specification, typ: Offset error ±1 LSB
Datasheet specification, typ: Offset drift 0.01 LSB/°C
Datasheet specification, typ: Gain error(3) 0.05%
Datasheet specification, typ: Gain drift(3) 10 ppm/°C
Question 2: What are the specifications for the other modes than 128 SPS and FSR = ±2.048 V ?
Question 3: Are the room-temperature tolerances 3- or 6-sigma widths in normal distributions or something else?
Question 4: Which numbers apply to these tolerance parameters over the full operational temperature range (all modes, 3- or 6-sigma)?
"
Thanks.
B.r, M.A.M