Other Parts Discussed in Thread: DAC7760, DAC8760, DAC80502, DAC8832, DAC60502, DAC7750
We are searching for the DAC with below specifications,
Settling time : <=10 uS
Update Rate : >= 100 KHz
Resolution : >=12 Bit
No. of Channels : 2 (1 for current output & 1 for Voltage output)
Current Output : 4 to 20mA
Voltage Output : 0 to 10V
Digital Interface : SPI or I2C (SPI is preferred)
But we couldn't find any parts with these specifications in TI site. We want to know whether any of your ICs supports above specs.