Part Number: ADS8326
Hi Team,
Our customer is currently working on with ADS8326. They are currently experiencing over- and undershooting signal inputs to DCLOCK and CS/SHDN.
VDD = 5V
Overshoot: Max 5.96V against rated 5.3V
Undershoot: Max -1.0V against rated -0.3V
These conditions are specifically experienced during start-up (overshoot) and turn down (undershoot) of a duration of about 2ns. Are these conditions acceptable for the ADS8326? They are currently considering to insert a dumping resistor to the digital inputs. Would really appreciate your inputs. Thanks in advance!
Kind Regards,
Jejomar