Part Number: DAC8163
Dear team,
Regarding DAC8163 default output after POR,
At datasheet, I can find " At power up, all DAC registers are reset to mid-scale code and the output voltages of all DAC channels are set to VREFIN / 2 volts"
If the customer use internal ref, after power up, we can see DAC output voltage is 0 due to no ref voltage (The internal reference is powered off or down by default)
And then, After internal reference enabled, we can see 2.5V output on VREFIN/out port. Under this status, Is the DAC output voltage 1.25V( VREFIN / 2) or 2.5V output(x2 gain)??
And DAC max input data is 0x7000 or 0x4000??
Let me know your opinion.