Part Number: CCSTUDIO-TM4X
Other Parts Discussed in Thread: TM4C1290NCPDT
Tool/software: TI C/C++ Compiler
CCS 7.2.0.00013
TI 16.9.3.LTS
TM4C1290NCPDT target
I am getting an invalid redeclaration of type name error for the following typedef statements below.
What do these mean?
Thanks,
Priya
union bits_flags {
struct {
uint32_t LanSet : 1 ; // 1 = LAN port initial setting mode //
uint32_t bit_15 : 1 ;
uint32_t bit_14 : 2 ;
uint32_t bit_13 : 2 ;
uint32_t bit_12 : 2 ;
uint32_t bit_11 : 2 ;
uint32_t bit_10 : 2 ;
uint32_t bit_9 : 2 ;
uint32_t bit_8 : 2 ;
uint32_t bit_7 : 2 ;
uint32_t bit_6 : 2 ;
uint32_t bit_5 : 2 ;
uint32_t bit_4 : 2 ;
uint32_t bit_3 : 2 ;
uint32_t MAG : 2 ; // Mag reader + V-Printer //
uint32_t FED : 2 ; // Feeder //
uint32_t BRD : 2 ; // Board //
} bits;
uint32_t dword;
};
typedef union bits_flags ACT_FUNC;
typedef struct
{
uint16_t us;
uint16_t usPadding; //PR_ADDED: 32 byte padding
uint32_t ul;
} t_Mstyle1;