Part Number: ISO1212
Other Parts Discussed in Thread: TINA-TI, , ISO1211
Tool/software: TINA-TI or Spice Models
I am posting on behalf of someone in need of help with their ISO1212 simulation. The problem is as below.
I took sllm391.tsc, replaced the voltage generators with time-controlled switches and a 24 V voltage source wired one switch as high-side (switching the 24 V source), the other as low-side switch (switching GND). The high-side switch works, the low-side switch does not. I attached my circuit.sllm391_low_side.TSC
Respectfully,
Lucas Schulte