With a DLP projector (1 led light source for DMD) An image with a purple line made with paint of windows11 etc. Project it onto a photoresist-completed substrate (positive type with a spectral sensitivity peak of 400 nm), Is it possible to expose with a wavelength of purple (380-430nm)? .. The RGB value of the wavelength at 380nm is RGB value: # 610061.