Part Number: DLP9000X
Other Parts Discussed in Thread: DLP9500,
Hi TI's everyone,
Regarding "ENVIRONMENTAL For Illumination Source Between 400 nm and 420 nm" in the datasheets of DLP9000X and DLP9500, DLP9000X's illumination is maximum 10W/cm2 and DLP9500's illumination is maximum 11W/cm2. What are the backgrounds and causes of such differences(10W/cm2 VS 11W/cm2)?