I am Andrew Chen from Wuhan Jingce Electronic Group Co.,Ltd. We are a supplier of testing instruments and solutions on optical and display field. we have sold many colorimeters to our customers. The EYE2 Color Analyzer is one of our star product and have sold thousands of units in China. Many customers have purchased our EYE2 product replace the CA410 manufactured by Konica Minolta.
Some of our customers are HUD manufacturers for Vehicles. they have purchased both the DLP 3030 chips and our EYE2 Color Analyzer. For HUD product, they need to debug the light source or called white balance calibration of light source. This work will use a software called DLPC120 Automotive Control Program released by TI, They don't have a CA210(or CA310 & CA410) to do this work.
As I konw, The CA210/310/410 is the only hardware that supported by DLP120, If TI can add our EYE2 to the supporting hardware list?
Last year we have sold more than 2000 set of EYE2 Color Analyzer and that almost half of the sales volume of CA410 in China mainland market. Our EYE2 is similar to CA410 in precision & performance. they are a pair of competive products in market.
I wonder if TI can add our EYE2 to the supporting list? So our customers can do white balcance calibration. if we provide the SDK, software drivers & communicate protocol, would you please add our EYE2 to the DLPC120, or we can follow the way with CA210.