Other Parts Discussed in Thread: DLPA2005,
Dear TI members
I am using DLPC3478, DLPA2005 and DLPC3010LC. and found the abnormal symptom with 1 bit Pattern.
Test Condition : External Bus 24bit, Beam FW - 8bit 3 Patterns Per Frame.
The bean projection illumination shape appears abnormal due to the pattern confoguration.
Condition 1) Gray Code (1bit)+ RGB Square (All white) + Phase Shift Pattern(8bit) , OK
Condition 2) Mixed 1bit pattern configuration , Momentary Tremor
(The frames that tremble momentarily vary depending on the configuration of the 1-bit pattern)
Condition 3) All same pattern (1bit) , Continuous pattern deformation defect from beam projection
Condition 4) All same pattern (1bit) , Continuous pattern deformation defect from beam projection
Common) All same conditions (Viewer, Beam FW, FPGA FW) except pattern group and light direction.
The beam projection area is larger than the camera capture area.
Please refer to attached files and advise.
Thanks
Best & Regards