Tool/software:
What is the long term effect of uneven illumination on the DMD? For our application, we are interested in illuminating 6 W of power over the center of the DMD. If this is over 10.6mm2 this would give a power density of around 56 W/cm2 which exceeds the 40 W/cm2 listed in the data sheet. Also if we were able to get this 6W of power over .15 cm2, thereby achieving the 40 W/cm2 would this damage a portion of the DMD over time. The illumination would be all day and none at night.
Thanks