Hi,
There are unclear specifications on datasheet "DLPA200.pdf DLPS015A". Could you clearfy specifications below?
-DC specification of VBIAS(absolute Maximum Rating, recommended operating range)
-DC specificaiton of VBIAS_LHI(absolute Maximum Rating, recommended operating range)
-DC specification of VBIAS_SWL(absolute Maximum Rating, recommended operating range)
-DC specification of VBIAS_RAIL(absolute Maximum Rating, recommended operating range)
-DC specification of VRESET(absolute Maximum Rating, recommended operating range)
-DC specification of VRESET_SWL(absolute Maximum Rating, recommended operating range)
-Dc specificaiton of VRESET_RAIL(absolute Maximum Rating, recommended operating range)
Best Regards,
Keisuke