Other Parts Discussed in Thread: DLP4500NIR, DLP4500
Tool/software:
hi, I wanna use the DMD to control the on/off of an optical path (e.g. couple the +12° state in a fibre, then switch the tilt angle). So I wonder the contrast ratio, which means the leakage between the two state(+-12°) of the DMD. btw., whether the 795nm light also work for this DMD?