Other Parts Discussed in Thread: DLPC3479, DLPA3005
Tool/software:
Dear TI experts
We have a design based on your components for integration into our application of several thousand installations per year.
We designed our custom board based on the suggested reference designs for the DLP4710LC with dual DLPC3479 and DLPA3005.
We are currently using FW 8.3.0 with this design configuration:
DMD: DLP4710LC
Controller: DLPC3479
PMIC: DLPA3005
Illumination: 3-LED (RGB)
I2C address: 0x36
DMD pin mapping: Option 1
After the FW bootup phase the RESET_Z (1.8V) and INT_Z (2.4V) signals are high.
The initialization procedure is completed and we see on the N8 pins (HOST_IRQ) of the DLPC3479 master and slave with high value on the connected LEDs.
At the output of the DLPA3005 we see the DMD supply voltages at 0V, specifically:
DMD_VRESET = 0V
DMD_VBIAS = 0V
DMD_VOFFSET = 0V
Furthermore the VLED signal remains with a value of 0.9V
We also tested the environment with the latest available version of the FW 8.4.0 but with the same effects.
We will focus on version 8.3.0 for now
What can we check to complete the validation of our board?
thanks in advance