1.When use external pattern structured light mode(120 Hz, 8-bit Monochrome),how AUXSYNC3 generation? and controllable? what range?
2.On DLPC100,what input image interface mode can support structured light modes(120 Hz, 8-bit Monochrome,for example)?
3.In structured light mode,what relationship between DLPC100 input image frame rate and DLP1700 display frame rate?
Thanks!