Other Parts Discussed in Thread: DLPC200
Tool/software:
I am working with a DLP5500 chip and while I have access to the hardware datasheet and general timing information, I am unable to find detailed information on the Serial Communications Port (SCP) protocol commands - specifically the opcodes required to control features such as resetting the row pointer, and setting the operational mode of the DMD.
Without these commands, it is difficult to fully initialize and operate the DLP device as intended.
Could someone please provide or direct me to to technical documentation or examples that describe the SCP protocol command opcodes and their usage for the DLP5500?