Other Parts Discussed in Thread: DLP3010LC, DLPC3478, DLP2010LC
We are developing an intra-oral structured-light 3D scanner and evaluating the DLPC3478 + DLP3010LC chipset. Our intended illumination patterns are 500×500 pixels.
From the DLPC3478 documentation, it appears that internal pattern streaming mode requires full-resolution pattern frames matching the native DMD resolution (1280×720).
Could you please confirm:
-
Can we project only a 500 × 500 region of micromirrors by loading a 500 × 500 pattern directly into internal streaming mode, or must patterns always match the full 1280 × 720 DMD resolution ?
-
If full-resolution patterns are required, does TI offer a DMD/controller chipset that natively supports ~500×500 resolution suitable for an intra-oral scanner application, without requiring pattern padding?
-
If available, please recommend the closest TI DMD resolution option optimized for compact structured-light dental scanning systems.