What is the full width angular output of the image from the projector development kit?
I need this to work out the image size from the projector to screen distance- so for example an angular ouput of 25 degrees would yield an image 4.4 feet across at a distance of 10 ft..