I would like to have more information on your projectors. As they are based on the DMD technology, does that mean that at the highest frequency of displaying binary images it works at the minimum intensity of light? My question concerns the brightness of the images. If we need to display binary images at up to 5 kHz, is it at an expense of the brightness of the images? Thank you