Hi,
Browsing these forums I realize that people do many fascinating things with DMDs and for most members cinema applications might indeed be the dullest thing. So thanks in advance for bearing with me and some cinema-specific questions.
I'm having a tough time looking for hard data/specs of the DMD devices used in digital cinema projectors. Essentially I'm looking for the maximum on/off rates of DMDs like the S2K DLP Cinema (used in projectors like Christie's Solaria One), the 1.38 DLP Cinema (used in Barco's DP4K-32B) or the .98 2K (used in Christie's discontinued CP-2000M).
For my understanding: Pattern rate or patterns/second means the number of times any single DMD micromirror can be in on-state during 1 second, yes?
It's is surprisingly hard to find that number for any of the various TI DMD devices. Thanks in advance for any hints or pointers.
Regards, Wolfgang