Hello, we're planning to upgrade our product design based on DLP. We need to increase the illuminating intensity.

According to the specification, vis DMD recommended 25W/sq cm use continuous wave(400nm-800nm), but for our design we used an LD laser(405nm) as light source.

I just wondered what  the limitation of illuminating intensity using 405nm light source for the vis DMD is.  And how about UV type?