All,
DLP announced the availability of the LightCrafter Display 4710 EVM for Video and Data Applications.
Features of the DLP LightCrafter™ Display 4710 EVM
- Rapid assessment of the smallest DLP Full-HD chipset capable of generating bright, power-efficient full-HD displays from small-form-factor electronics.
- A simple-to-use USB-based graphical user interface (GUI) allows for real-time chipset evaluation to assess features and peripherals.
- Production ready optical engine to speed the product development cycle
- Mini HDMI interface for plug-and-play functionality with various computing devices.
- Comes powered with IntelliBright suite of image processing algorithm to dynamically optimize system brightness or power
What's included:
- DLP4710 -. 47 1080p HD DMD
- DLPC3439- Digital Controller for the DLP4710 DMD
- DLPA3005 -PMIC/LED Driver for the DLP4710 DMD and DLPC3439 controller
- Production ready RGB LED optical engine
- DLP4710, DLPC3439 Configuration and Support Firmware
- 1 HDMI cable, 1 USB cable
- 1 USB Cable ( for communication with USB based GUI tool)
More details can be found at: http://www.ti.com/tool/DLPDLCR4710EVM
Best regards,
Nadine Estermann