We wanna use lasers for Lightcrafter 9000?
And we have some questions:
-Can we use laser light source for dmd matrix?It can damage the matrix?
-Which quantity of light(lumens)can sustain matrix without any damage?
-Which wavelengths are optimal for high-quality work of the matrix?
-Power of lasers?(Watts)
-Can we use 3 lasers( R, G, B )instead using color wheel?
-Or better to combine 3 lasers into 1 and use color wheel?
-Or use RGB laser+color wheel?
-Which power is optimal for use RGB or combined laser systems?
-Anybody have a completed variant?
-Which diameter of laser beam is optimal(for laser diode)?
-Which lens can be used in our objective?