I am working with the DLP Light Crafter 6500 EVM (v1) and control it with the provided GUI (version 1.1.0). We illuminate the DLP homogeneously with a single LED and image the DLP with a standard projection lens. In the pattern-on-the-fly mode, when I try to display a static, monochromatic 8-bit greyscale image with an exposure setting of 100000us and a darktime setting of 0 in repeated play-mode, I observe non-static images with a CMOS camera chip placed at the image plane using 100ms exposure:
10 observations at ~1Hz acquisition rate with 100ms camera exposure of a gradient image (tiff stack, with 10frames, 520x95 pixels):
gradient_usb_100imgs_exp100ms_substack1-10.tif
According to the specs, the repetition rate of 8bit greyscale images of the DLP 6500 is supposed to be 250Hz, so I would expect the image at an exposure of 100ms to appear almost static. Why do I observe these (rather slow) variations?
Thanks for your help, best,
Stefan