The DM365 linux system can be loaded from either the NAND flash or SD card. To upgrade the linux
system on the NAND, the linux file system must be copied from an SD card into the NAND. Before the file
system can be installed into NAND or booted from the SD card, the linux file system must be copied to an
SD card.
please recommend the SD card
The TI WIKI recommend SD card is hard to buy now.