I am currently working on an interesting project which requires a very high video display rate. I am wondering if any of the DLP systems are capable of shooting at least 3000Hz?
If not, the other possibility would be to use multiple beamers, which means I can divide the video display rate by the amount of beamers used. Hence, Are there any options to still reach a refresh rate of at least 300hz?
I researched a bit on Altera FPGA's - would these devices help with increasing the video display rate?
Thanks!