For the Lightcrafter 4710 a lot of technical information is available to facilitate the development of the motherboard. Is this information also available for the 3010 Lightcrafter EVM. I also need the dimension of the Lightcrafter 3010 EVM( the two boards as well as the overall dimensions of the complete EVM.
Is a BOM available for this unit?