Hi,
I was wondering what was the largest size available is for the MEMS pointing mirrors. I am looking for something with a 6 or 7 mm diameter. I some of the literature, the largest MEMS mirrors available is 5 mm diameter. Are specs available for a part that large? For the TALP1000B, is there any information about the frequency response?
Thanks
Stephanie