I designed the current hardware with reference to the 6500EVM,i have tested the 1.15V, 1.8V, 3.3V power supply and they are all correct,But when I connected to USB, I could not communicate with PC software (6500 EVM GUI),I think maybe i should start Flash Programmer through JTAG.
Do you have any good suggestions? such as power test ; sequence or other status confirmation.
Looking forward to your help!!!