Part Number: DLPC910
Other Parts Discussed in Thread: TIDA-00570,
Hi,
I have a tida-00570 High Speed DLP sub-system DLPC910 Main Board. How can I test if it is available?
I tried to write a breathing lamp with ISE and downloaded it through jtag, but failed.
Error message uploaded.
Is there any special test procedure?
GUI --- Auto connect to cable... INFO:iMPACT - Digilent Plugin: Plugin Version: 2.4.4 INFO:iMPACT - Digilent Plugin: found 1 device(s). INFO:iMPACT - Digilent Plugin: opening device: "JtagSmt2", SN:210251A08870 INFO:iMPACT - Digilent Plugin: User Name: JtagSmt2 INFO:iMPACT - Digilent Plugin: Product Name: Digilent JTAG-SMT2 INFO:iMPACT - Digilent Plugin: Serial Number: 210251A08870 INFO:iMPACT - Digilent Plugin: Product ID: 31000154 INFO:iMPACT - Digilent Plugin: Firmware Version: 010B INFO:iMPACT - Digilent Plugin: JTAG Port Number: 0 INFO:iMPACT - Digilent Plugin: JTAG Clock Frequency: 10000000 Hz Attempting to identify devices in the boundary-scan chain configuration... INFO:iMPACT - Current time: 2019/7/25 9:44:16 PROGRESS_START - Starting Operation. Identifying chain contents...done. ERROR:iMPACT - A problem may exist in the hardware configuration. Check that the cable, scan chain, and power connections are intact, that the specified scan chain configuration matches the actual hardware, and that the power supply is adequate and delivering the correct voltage. PROGRESS_END - End Operation. Elapsed time = 0 sec. Attempting to identify devices in the boundary-scan chain configuration... INFO:iMPACT - Current time: 2019/7/25 9:44:19 PROGRESS_START - Starting Operation. Identifying chain contents...done. ERROR:iMPACT - A problem may exist in the hardware configuration. Check that the cable, scan chain, and power connections are intact, that the specified scan chain configuration matches the actual hardware, and that the power supply is adequate and delivering the correct voltage. PROGRESS_END - End Operation. Elapsed time = 0 sec. Attempting to identify devices in the boundary-scan chain configuration... INFO:iMPACT - Current time: 2019/7/25 9:44:31 PROGRESS_START - Starting Operation. Identifying chain contents...done. ERROR:iMPACT - A problem may exist in the hardware configuration. Check that the cable, scan chain, and power connections are intact, that the specified scan chain configuration matches the actual hardware, and that the power supply is adequate and delivering the correct voltage. PROGRESS_END - End Operation. Elapsed time = 0 sec. Attempting to identify devices in the boundary-scan chain configuration... INFO:iMPACT - Current time: 2019/7/25 9:45:42 PROGRESS_START - Starting Operation. Identifying chain contents...'0': : Manufacturer's ID = Xilinx xc5vlx30, Version : 6 INFO:iMPACT:1777 - Reading E:/ISE14.7/14.7/ISE_DS/ISE/virtex5/data/xc5vlx30.bsd... INFO:iMPACT:501 - '1': Added Device xc5vlx30 successfully. ---------------------------------------------------------------------- ---------------------------------------------------------------------- '1': : Manufacturer's ID = Xilinx xcf16p, Version : 13 INFO:iMPACT:1777 - Reading E:/ISE14.7/14.7/ISE_DS/ISE/xcfp/data/xcf16p.bsd... INFO:iMPACT:501 - '1': Added Device xcf16p successfully. ---------------------------------------------------------------------- ---------------------------------------------------------------------- '2': : Manufacturer's ID = Xilinx xc5vlx30, Version : 6 INFO:iMPACT:501 - '1': Added Device xc5vlx30 successfully. ---------------------------------------------------------------------- ---------------------------------------------------------------------- '3': : Manufacturer's ID = Xilinx xcf16p, Version : 13 INFO:iMPACT:501 - '1': Added Device xcf16p successfully. ---------------------------------------------------------------------- ---------------------------------------------------------------------- done. PROGRESS_END - End Operation. Elapsed time = 1 sec. '2': Loading file 'D:/porject3/top1.bit' ... done. INFO:iMPACT:2257 - Startup Clock has been changed to 'JtagClk' in the bitstream stored in memory, but the original bitstream file remains unchanged. UserID read from the bitstream file = 0xFFFFFFFF. ---------------------------------------------------------------------- INFO:iMPACT:501 - '2': Added Device xc5vlx30 successfully. ---------------------------------------------------------------------- ---------------------------------------------------------------------- INFO:iMPACT - Current time: 2019/7/25 9:46:13 PROGRESS_START - Starting Operation. Maximum TCK operating frequency for this device chain: 15000000. Validating chain... Boundary-scan chain validated successfully. 2: Device Temperature: Current Reading: -273.00 C 2: VCCINT Supply: Current Reading: 0.000 V 2: VCCAUX Supply: Current Reading: 0.000 V 4: Device Temperature: Current Reading: -273.00 C 4: VCCINT Supply: Current Reading: 0.000 V 4: VCCAUX Supply: Current Reading: 0.000 V INFO:iMPACT - Failed to initialize the virtex5 device. '2': Programming device... Match_cycle = NoWait. Match cycle: NoWait LCK_cycle = NoWait. LCK cycle: NoWait done. INFO:iMPACT:2218 - Error shows in the status register, release done bit is NOT 1. INFO:iMPACT:2219 - Status register values: INFO:iMPACT - 0000 0000 0000 0000 0000 0000 0000 0000 INFO:iMPACT:579 - '2': Completed downloading bit file to device. INFO:iMPACT:188 - '2': Programming completed successfully. Match_cycle = NoWait. Match cycle: NoWait LCK_cycle = NoWait. LCK cycle: NoWait INFO:iMPACT - '2': Checking done pin....done. '2': Programming terminated. DONE did not go high. PROGRESS_END - End Operation. Elapsed time = 53 sec.