Hello,
For a new project we are working on we require a pico-projector that is capable of projecting on various surfaces and in various conditions. Here are the main characteristics / requirements:
- Module size: the projection module shall be as small (and as light) as possible because the end-product will be portable. The smaller and lighter, the better.
- Temperature range: the end-product shall be functional in temperature range of -10oC to 50oC
- Durability: the end-product will be used outdoor in various conditions. We don’t need a military-grade resistance, but certain shock resistance is need.
- Image definition and resolution: the information that will be projected is relatively simple and will be projected from a distance of 1~2 meters away from the surface. The idea is to have an image of 50-100cm wide maximum. There is no need for high-definition or super high resolution for that matter.
- Lighting conditions: the device will potentially be used at all times, so the projected image shall be clear enough in both bright daylight and dark conditions.
- Focal point: The projection will be done while the end-product is moving, so the distance from the projection module and the surface can vary +/- 30cm. The projection unit shall be capable to compensate for these variations by auto-focusing.
- Projection surface: the image shall be projected on various surfaces, not necessarily smooth. The surfaces will remain mostly flat, but some of them might be slightly curved.
- Electricity: the projection module will be fed by another, separate, module that will include a battery.
- Data transfer: the information to be projected will come from the user’s mobile phone. Ideally, the projection module will include a Bluetooth interface that allows this data exchange. Otherwise, the battery module will handle the data exchange with the mobile phone and then transfer the information to be displayed to the projection module via physical cables.
Please advise if TI has a suitable product and contact me for further discussion.
Thank you.