Hi Team,
A customer has inquiries about DMD for NIR application. Here are the details of his inquiries.
We are designing a DMD based spectrometer for near infrared region. We have found the following DMD chips for NIR region: DLP650LNIR, S450 0.55", DLP4500NIR, DLP2010NIR.
The wavelength band we are using is max. 750nm - 1700 nm, mostly part of that range.
- Do you have other DMD chips suitable for NIR, particularly with orthogonal tilt similar to DLP2010NIR but larger DMD matrix area?
- Do you have more information available about stray light properties of DMD chips in NIR region?
- We would prefer maximum available contrast and stray light suppression instead of high reflectivity or high laser power tolerance. Do you have any versions or batches of DMD available for NIR which would be optimized for high contrast?
Regards,
Danilo