Part Number: DLPLCR9000EVM
Dear All,
I'm asking for your help.
I'm looking for some mechanical information about the position and dimension of the "positioning holes” on the DMD remote board of the DLPLCR9000EVM. So I need information about the holes on the green board and not the four screws and two holes in the aluminium frame. In the file DLPLCR9000_DMD_BOARD_P9_WQXGA_TYPE_A_2512147_01_Assembly I no able to find these information.
Cheers
Lorenzo