Short description: DLP using for high speed video simulation
Case details or comments:
We need to create video simulator on base DLPLCRC410EVM and DLP9500 0.95 module.
We need to generate video film of 1920x1080x1 with frame rate 1000 Hz for 30 seconds, i.e. we need to save 30000 images into DLPLCR410EVM (~7.8GB).
Is DLPLCR410EVM supports such memory volume?
Do you have ready design for such application? Or, may be, you know where we can purchase such design?
Is it possible to change only 1 memory block (72 rows, not full frame) for every frame?
Best regards,
Moisey.