Other Parts Discussed in Thread: 66AK2L06
We are looking to replace and FPGA in our design with the Keystone 66AK2L06 chip. The main application is to use the JESD interface (4 lanes) with an analog devices A/D. Problem is the documentation for this chip is some of the least complete and obtuse I have seen from TI. The Keystone II SerDes guide states that only TI generated and supported PHY configurations are available and provides a very small table of values that can be used. If this is the case it would rule out using a vast majority of ADC with JSED sample rates that are not in the very limited table (see below).
Is this really the case? Is this part only have a very limited use for JESD data acquisition? That would defeat the purpose of the part. Where can I get some definitive information about available and possible configurations quickly?
Thanks.
-----
|
Config Baud Rate |
1X Rate (Gbps) |
1/2X Rate (Gbps) |
1/4X Rate (Gbps) |
Ref Clock (MHz) |
Bit Width |
|
6.144 Gbps |
6.144 |
3.072 |
- (1) |
122.88 |
20 |
|
6.144 Gbps |
6.144 |
3.072 |
- |
153.6 |
20 |
|
7.3728 Gbps |
7.3728 |
3.6864 |
- |
122.88 |
20 |
|
9.8304 Gbps |
- |
4.9152 |
2.4576 |
122.88 |
20 |