Other Parts Discussed in Thread: DM385
Hi everyone:
The ipnc_psp_arago package 04.04.00.02 on DM385 platform, with my customized board.
spi1 cs 0, connect to NOR Flash, it is worked successfully, use MTD driver.
spi2 cs 1, connect to LCD, I want test it, use spidev on user space.
I ensure have enable kernel driver for "McSPI driver for OMAP/TI81XX" and "User mode SPI device driver support" .
my "arch/arm/mach-omap2/board-dm385-ipnc.c" spi setting is :
struct spi_board_info __initdata dm385_spi_slave_info[] = {
{
.modalias = "m25p80",
.platform_data = &dm385_spi_flash,
.irq = -1,
.max_speed_hz = 75000000,
.bus_num = 1,
.chip_select = 0,
},
{
.modalias = "spidev",
.irq = -1,
.max_speed_hz = 75000000,
.bus_num = 2,
.chip_select = 1,
},
};
my boot log:
[ 0.000000] Linux version 2.6.37 (vic@Hogwarts) (gcc version 4.6.3 (Ubuntu/Linaro 4.6.3-1ubuntu5) ) #47 Mon Jan 13 12:10:34 CST 2014 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=50c53c7d [ 0.000000] CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: dm385ipnc [ 0.000000] vram size = 8388608 at 0x0 [ 0.000000] ti81xx_reserve: ### Reserved DDR region @83300000 [ 0.000000] reserved size = 8388608 at 0x0 [ 0.000000] FB: Reserving 8388608 bytes SDRAM for VRAM [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] OMAP chip is DM385 1.0 [ 0.000000] SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000 [ 0.000000] On node 0 totalpages: 11008 [ 0.000000] free_area_init_node: node 0, pgdat c05b9684, node_mem_map c05f8000 [ 0.000000] Normal zone: 104 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 10904 pages, LIFO batch:1 [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 10904 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/ram0 mem=52M vram=8M notifyk.vpssm3_sva=0xAFD00000 [ 0.000000] PID hash table entries: 256 (order: -2, 1024 bytes) [ 0.000000] Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) [ 0.000000] Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) [ 0.000000] Memory: 42MB 1MB = 43MB total [ 0.000000] Memory: 37412k/37412k available, 15836k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] DMA : 0xffc00000 - 0xffe00000 ( 2 MB) [ 0.000000] vmalloc : 0xc3800000 - 0xf8000000 ( 840 MB) [ 0.000000] lowmem : 0xc0000000 - 0xc3400000 ( 52 MB) [ 0.000000] modules : 0xbf800000 - 0xc0000000 ( 8 MB) [ 0.000000] .init : 0xc0008000 - 0xc0288000 (2560 kB) [ 0.000000] .text : 0xc0288000 - 0xc057ead0 (3035 kB) [ 0.000000] .data : 0xc0580000 - 0xc05b9d40 ( 232 kB) [ 0.000000] SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] NR_IRQS:375 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] GPMC revision 6.0 [ 0.000000] Trying to install interrupt handler for IRQ368 [ 0.000000] Trying to install interrupt handler for IRQ369 [ 0.000000] Trying to install interrupt handler for IRQ370 [ 0.000000] Trying to install interrupt handler for IRQ371 [ 0.000000] Trying to install interrupt handler for IRQ372 [ 0.000000] Trying to install interrupt handler for IRQ373 [ 0.000000] Trying to install interrupt handler for IRQ374 [ 0.000000] Trying to install type control for IRQ375 [ 0.000000] Trying to set irq flags for IRQ375 [ 0.000000] OMAP clockevent source: GPTIMER1 at 20000000 Hz [ 0.000000] Console: colour dummy device 80x30 [ 0.000000] Calibrating delay loop... 399.76 BogoMIPS (lpj=1998848) [ 0.220000] pid_max: default: 32768 minimum: 301 [ 0.220000] Security Framework initialized [ 0.220000] Mount-cache hash table entries: 512 [ 0.220000] CPU: Testing write buffer coherency: ok [ 0.220000] devtmpfs: initialized [ 0.220000] TI81XX: Map 0x83300000 to 0xfe500000 for dram barrier [ 0.220000] TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier [ 0.220000] omap_voltage_early_init: voltage driver support not added [ 0.220000] regulator: core version 0.5 [ 0.220000] regulator: dummy: [ 0.220000] NET: Registered protocol family 16 [ 0.220000] omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! [ 0.220000] omap_voltage_add_dev: VDD specified does not exist! [ 0.220000] OMAP GPIO hardware version 0.1 [ 0.220000] OMAP GPIO hardware version 0.1 [ 0.220000] OMAP GPIO hardware version 0.1 [ 0.220000] OMAP GPIO hardware version 0.1 [ 0.220000] Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now [ 0.220000] registered ti81xx_vpss device [ 0.220000] registered ti81xx_vidout device [ 0.220000] registered ti81xx_fb device [ 0.220000] registered ti81xx_vin device [ 0.220000] PWM0 init success. [ 0.230000] PWM1 init success. [ 0.230000] PWM2 init success. [ 0.240000] bio: create slab <bio-0> at 0 [ 0.240000] SCSI subsystem initialized [ 0.240000] usbcore: registered new interface driver usbfs [ 0.240000] usbcore: registered new interface driver hub [ 0.240000] usbcore: registered new device driver usb [ 0.240000] USBSS revision 4ea2080b [ 0.240000] registerd cppi-dma Intr @ IRQ 17 [ 0.240000] Cppi41 Init Done [ 0.240000] omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz [ 0.260000] omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz [ 0.260000] Advanced Linux Sound Architecture Driver Version 1.0.23. [ 0.260000] Switching to clocksource gp timer [ 0.270000] musb-hdrc: version 6.0, otg (peripheral+host), debug=0 [ 0.270000] musb-hdrc musb-hdrc.0: dma type: dma-cppi41 [ 0.270000] MUSB controller-0 revision 4ea20800 [ 0.270000] TxFifo Empty intr enabled [ 0.270000] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.270000] musb-hdrc: MHDRC RTL version 2.0 [ 0.270000] musb-hdrc: setup fifo_mode 4 [ 0.270000] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.270000] musb-hdrc musb-hdrc.0: USB OTG mode controller at c381e000 using DMA, IRQ 18 [ 0.270000] Registered /proc/driver/musb_hdrc.0 [ 0.270000] musb-hdrc musb-hdrc.1: dma type: dma-cppi41 [ 0.270000] MUSB controller-1 revision 4ea20800 [ 0.270000] TxFifo Empty intr enabled [ 0.270000] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 0.270000] musb-hdrc: MHDRC RTL version 2.0 [ 0.270000] musb-hdrc: setup fifo_mode 4 [ 0.270000] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 0.270000] musb-hdrc musb-hdrc.1: USB OTG mode controller at c3828800 using DMA, IRQ 19 [ 0.270000] Registered /proc/driver/musb_hdrc.1 [ 0.270000] NET: Registered protocol family 2 [ 0.270000] IP route cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.270000] TCP established hash table entries: 2048 (order: 2, 16384 bytes) [ 0.270000] TCP bind hash table entries: 2048 (order: 1, 8192 bytes) [ 0.270000] TCP: Hash tables configured (established 2048 bind 2048) [ 0.270000] TCP reno registered [ 0.270000] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.270000] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.270000] NET: Registered protocol family 1 [ 0.270000] RPC: Registered udp transport module. [ 0.270000] RPC: Registered tcp transport module. [ 0.270000] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.290000] PMU: registered new PMU device of type 0 [ 0.290000] omap-iommu omap-iommu.0: ducati registered [ 0.290000] omap-iommu omap-iommu.1: sys registered [ 0.300000] msgmni has been set to 73 [ 0.300000] io scheduler noop registered [ 0.300000] io scheduler deadline registered [ 0.300000] io scheduler cfq registered (default) [ 0.300000] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.300000] omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 [ 0.910000] console [ttyO0] enabled [ 0.920000] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.920000] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.930000] loop: module loaded [ 0.940000] m25p80 spi1.0: found s25fl064k, expected w25q128 [ 0.940000] m25p80 spi1.0: s25fl064k (8192 Kbytes) [ 0.950000] Creating 4 MTD partitions on "spi_flash": [ 0.950000] 0x000000000000-0x00000000c000 : "ubl" [ 0.960000] 0x00000000c000-0x000000010000 : "cfg" [ 0.970000] 0x000000010000-0x000000400000 : "kernel" [ 0.970000] 0x000000400000-0x000000800000 : "usr" [ 0.980000] rtc-s35390a 1-0030: rtc core: registered rtc-s35390a as rtc0 [ 0.990000] i2c /dev entries driver [ 0.990000] Linux video capture interface: v2.00 [ 1.000000] OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec [ 1.010000] notify_init: notify driver created for remote proc id 1 at physical Address 0xafd00000 [ 1.020000] asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok [ 1.030000] ALSA device list: [ 1.030000] #0: TI81XX EVM [ 1.030000] TCP cubic registered [ 1.040000] NET: Registered protocol family 17 [ 1.040000] lib80211: common routines for IEEE802.11 drivers [ 1.050000] lib80211_crypt: registered algorithm 'NULL' [ 1.050000] lib80211_crypt: registered algorithm 'WEP' [ 1.050000] lib80211_crypt: registered algorithm 'CCMP' [ 1.050000] lib80211_crypt: registered algorithm 'TKIP' [ 1.050000] Registering the dns_resolver key type [ 1.050000] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 1.060000] omap_voltage_late_init: Voltage driver support not added [ 1.070000] Power Management for TI81XX. [ 1.080000] rtc-s35390a 1-0030: setting system clock to 2014-01-13 12:17:45 UTC (1389615465) [ 1.090000] Freeing init memory: 2560K [ 1.160000] mmc0: new high speed SDHC card at address f53b [ 1.170000] mmcblk0: mmc0:f53b SD04G 3.82 GiB [ 1.170000] mmcblk0: p1 p2 p3 [ 1.190000] g_ether gadget: using random self ethernet address [ 1.200000] g_ether gadget: using random host ethernet address [ 1.210000] usb0: MAC 62:70:cd:b2:8d:8e [ 1.210000] usb0: HOST MAC aa:29:f9:c2:e5:84 [ 1.220000] g_ether gadget: Ethernet Gadget, version: Memorial Day 2008 [ 1.220000] g_ether gadget: g_ether ready [ 1.230000] musb-hdrc musb-hdrc.0: MUSB HDRC host driver [ 1.230000] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 [ 1.240000] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 1.250000] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.260000] usb usb1: Product: MUSB HDRC host driver [ 1.260000] usb usb1: Manufacturer: Linux 2.6.37 musb-hcd [ 1.270000] usb usb1: SerialNumber: musb-hdrc.0 [ 1.270000] hub 1-0:1.0: USB hub found [ 1.280000] hub 1-0:1.0: 1 port detected [ 1.700000] g_ether gadget: high speed config #1: CDC Ethernet (EEM) [ 1.700000] musb-hdrc periph: enabled ep1in for bulk IN, dma, maxpacket 512 [ 1.700000] musb-hdrc periph: enabled ep1out for bulk OUT, dma, maxpacket 512 [ 1.710000] musb-hdrc periph: enabled ep1in for bulk IN, dma, maxpacket 512 [ 1.710000] musb-hdrc periph: enabled ep1out for bulk OUT, dma, maxpacket 512
my question is :
why can't find any about spidev info on dmesg and no create spi node on /dev.
Can anyone help me this problems ?