Other Parts Discussed in Thread: TPS65910
Hi Pavel,
The custom board couldn't connect to the host machine.Need your help.
log:
done.
Setting up IP spoofing protection: rp_filter.
Mon Dec 31 10:37:00 UTC 2012
INIT: Entering runlevel: 5
Starting system message bus: dbus.
Starting telnet daemon.
Starting syslogd/klogd: done
Starting thttpd.
_____ _____ _ _
| _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_
| | _| .'| . | . | | __| _| . | | | -_| _| _|
|__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_|
|___| |___|
Arago Project http://arago-project.org dm814x-evm ttyO0
Arago 2011.09 dm814x-evm ttyO0
dm814x-evm login: root
root@dm814x-evm:~# ifconfig
eth0 Link encap:Ethernet HWaddr 84:7E:40:EA:5F:6C
UP BROADCAST RUNNING ALLMULTI MULTICAST MTU:1500 Metric:1
RX packets:52 errors:0 dropped:29 overruns:0 frame:0
TX packets:2 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:7429 (7.2 KiB) TX bytes:1180 (1.1 KiB)
Interrupt:40
lo Link encap:Local Loopback
inet addr:127.0.0.1 Mask:255.0.0.0
UP LOOPBACK RUNNING MTU:16436 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:0
RX bytes:0 (0.0 B) TX bytes:0 (0.0 B)
root@dm814x-evm:~#
root@dm814x-evm:~# ifconfig eth0 192.168.5.108
root@dm814x-evm:~# ping 192.168.5.93
PING 192.168.5.93 (192.168.5.93): 56 data bytes
--- 192.168.5.93 ping statistics ---
11 packets transmitted, 0 packets received, 100% packet loss
root@dm814x-evm:~#
B/R
Bob