Hello TI' teams!
I want to increase MMC card capacity on my DM8148 custom board. My candidate is - MICRON eMMC MTFC64GAJAEDN-AIT model.
This is new generation of eMMC cards from Micron with JEDEC/MMC standard version 5.0-compliant:
– Advanced 12-signal interface
– x1, x4, and x8 I/Os, selectable by host
– SDR/DDR modes up to 52 MHz clock speed
– HS200/HS400 mode
– Command classes: class 0 (basic); class 2 (block
read); class 4 (block write); class 5 (erase);
class 6 (write protection); class 7 (lock card)
– Temporary write protection
– Boot operation (high-speed boot)
– Sleep mode
– Replay-protected memory block (RPMB)
– Hardware reset signal
– Multiple partitions with enhanced attribute
– Permanent and power-on write protection
– High-priority interrupt (HPI)
– Data strobe pin
– Field firmware update (FFU)
– Device health report
– Sleep notification
In your opinions - are expected any hardware or software problems or compatibility issues, when use this MMC card with DM8148?
We use latest silicon version of DM8148-PG3.0.
Thanks a lot and best regards.