Other Parts Discussed in Thread: TVP7002, TVP5147
Hi,
We want to support the following resolutions for video capture and display on DM6467,
640x480(VGA) 30 fps
720 x 576(PAL) 25 fps
720 x 480(NTSC) 29.97 fps
1280x720P 60fps
1920x1080P 30 fps
640x480P 100 fps
800x600P 75 fps
1024x768P 60 fps
1280x1024P 45 fps
1920x1080P 60fps
1280x1024P 60 fps
1600x1200P 60 fps
1. Which of the above resolutions are already supported by video capture and display drivers provided with "dvsdk_2_00_00_22", LSP "DaVinciLSP_02_00_00_140" on MVL5.0 and 729MHz board ?
2. From the hardware point of view which of the above resolutions can be supported(considering the constraints poised by MT9T001, TVP5147, TVP7002 etc ......), if we modifying the drivers to support unsupported resolutions that we require ?