Hello,
We developed custom DM8168-based hardware, compatible with DM8168 EVM. Now we are customizing EZSDK 5.04.00.11 for our platform, but we have trouble in build process.
'make clean' works.
'make all' works.
'make install' fails with 'omx', 'gstomx' and 'rpe', with errors similar to this:
make -C /home/ivan/ezsdk_q7/component-sources/rpe_1_00_00_05 ROOTDIR=/home/ivan/ezsdk_q7/component-sources/rpe_1_00_00_05 EXTERNAL_SW_ROOT=/home/ivan/ezsdk_q7/component-sources INTERNAL_SW_ROOT=/home/ivan/ezsdk_q7/component-sources/rpe_1_00_00_05/src bios_PATH=/home/ivan/ezsdk_q7/component-sources/bios_6_33_02_31 xdais_PATH=/home/ivan/ezsdk_q7/component-sources/xdais_7_22_00_03 linuxutils_PATH=/home/ivan/ezsdk_q7/component-sources/linuxutils_3_22_00_02 aaclcdec_PATH=/home/ivan/ezsdk_q7/component-sources/c674x-aaclcdec_01_41_00_00_elf ipc_PATH=/home/ivan/ezsdk_q7/component-sources/ipc_1_24_02_27 syslink_PATH=/home/ivan/ezsdk_q7/component-sources/syslink_2_10_03_20 xdc_PATH=/home/ivan/ezsdk_q7/component-sources/xdctools_3_23_01_43 uia_PATH=/home/ivan/ezsdk_q7/component-sources/uia_1_00_03_25 mcutils_PATH=/home/ivan/ezsdk_q7/board-support/media-controller-utils_2_05_00_17 lindevkit_PATH=/home/ivan/ezsdk_q7/linux-devkit/arm-none-linux-gnueabi/usr PLATFORM=ti816x-evm CODEGEN_PATH_A8=/home/ivan/CodeSourcery/Sourcery_G++_Lite CROSS_COMPILE=arm-none-linux-gnueabi- TOOLCHAIN_LONGNAME=arm-none-linux-gnueabi CODEGEN_PATH_DSPELF=/home/ivan/ezsdk_q7/dsp-devkit/cgt6x_7_3_1 install prefix=/home/ivan/ezsdk_q7/build/ti8168_q7/usr
make[1]: Entering directory `/home/ivan/ezsdk_q7/component-sources/rpe_1_00_00_05'
install: cannot stat `lib/dm81xx/bin/ti816x-evm/*': No such file or directory
make[1]: *** [install] Error 1
make[1]: Leaving directory `/home/ivan/ezsdk_q7/component-sources/rpe_1_00_00_05'
make: *** [rpe_install] Error 2
Anyone experienced something like this with DM8168?